Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Samtec
Cable Systems
RF Interconnects
50 Ohm
BNC 50 Ohm RF Connectors and Components
RFC6T Series - RFC6T Series - 12G-SDI, 75 Ohm RF Cable Assembly, 4694R Cable
Samtec
...
BNC 50 Ohm RF Connectors and Components
RFC6T Series - RFC6T Series - 12G-SDI, 75 Ohm RF Cable Assembly, 4694R Cable
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
RFC6T-74RP3-74RP3-0300
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part Number
PN
Series
SERIES
Cable Callout
CC
End 1 Connector
FE
End 1 Plating Option
FEPLOPT
End 2 Connector
SE
End 2 Plating Option
SEPLOPT
A Stripped And Tinned Option
A [mm]
B Stripped And Tinned Option
B [mm]
C Stripped And Tinned Option
C [mm]
Overall Length
OAL [mm]
1
RFC6T-74RP3-74RP3-0300
RFC6T
C6T: Belden 4694R Cable (CCA-4694R)
-74RP = 75 Ohm BNC Right Angle Plug
3: 10 µ" Gold Center Contact, 100 µ" Nickel Outer Contact, 100μ" Nickel on Other Components
-74RP = 75 Ohm BNC Right Angle Plug
3: 10 µ" Gold Center Contact, 100 µ" Nickel Outer Contact, 100μ" Nickel on Outer Components
Not Available
Not Available
Not Available
300
Show compressed display (1 configurable product)
Part information
Similar parts
Request for quote (RFQ)
Samtec
- RFC6T Series
Shorttext
RFC6T Series - 12G-SDI, 75 Ohm RF Cable Assembly, 4694R Cable
Latest change
05.05.2022 05:35:30
Unit
Keywords
Cable Systems
Components
Ohm
RF Connectors
Classifications
CNS
CNSERPBASE Object Properties